IESNA:LM-63-2002
[TEST]P1295741
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3DLD1GPH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3DLD1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]299
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
337.3 337.7 336.1 334.2 331.2 327 322.1 316.8 311.1 304.2
297.4 277.6 256.8 235.5 214.2 192.9 173.6 154.2 134.1 115.1
96.5 80.1 64.2 50.5 39.1 29.6 22 16.3 12.9 11.8
10.3 9.1 8 6.8 6.1 4.9 4.2 3.4 2.7 1.9
1.1 0.4 0
